MOTOR-VAR-DISPL 51MD060
511272
Model code: 51D060-R-D2-N-HA-B2-C-E-E6-NNN-031-AA-E4-14-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | E4 | E4:4.0 l/min,16bar |
L: INPUT SHAFT | D2 | D2:W35x2x30x16x9g DIN5480 |
M: CONTROLS | HA | HA:hyd prop,servo pres suppl A |
N: SERVO PRESSURE | B2 | B2:ext |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | E | E:7bar |
SERIES 51 MOTOR TYPE | 51D060 | 51D060 |
T: CONTROL ORIFICES | E6 | E6 |
V: THRESHOLD SETTING | 14 | 14:14bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 031 | 031:31ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |