
MOTOR-VAR-DISPL 51MV110
5114190
Model code: 51V110-R-F1-N-ER-A5-K-Y-G5-NNN-056-AA-G0-50-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | K | K:50-85mA |
K: LOOP FLUSHING VALVE | G0 | G0:22.0 l/min,16bar |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | ER | ER:el prop,PCP Pack |
N: SERVO PRESSURE | A5 | A5:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | Y | Y:70mA |
SERIES 51 MOTOR TYPE | 51V110 | 51V110 |
T: CONTROL ORIFICES | G5 | |
V: THRESHOLD SETTING | 50 | 50:50mA |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 056 | 056:56ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |