MOTOR-VAR-DISPL 51MC110-1
511581
Model code: 51C110-1--H-D3-N-B7-B3-N-N-U3-AKA-032-AA-NN-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
S51-1M CNTRLRP FOR SERVICE | N | N |
S51-1M CONTROL FOR SERVICE | B7 | |
S51-1M ENDCAP FOR SERVICE | H | |
S51-1M HIPRESSSET FOR SERVICE | AA | AA |
S51-1M LFV FOR SERVICE | NN | |
S51-1M MAXDISP FOR SERVICE | N | N |
S51-1M MINDISP FOR SERVICE | 032 | |
S51-1M ORIFICE FOR SERVICE | U3 | |
S51-1M PCORSET FOR SERVICE | 00 | 00 |
S51-1M PRODUCT FOR SERVICE | 51C110-1- | |
S51-1M SERVORP FOR SERVICE | B3 | |
S51-1M SHAFT FOR SERVICE | D3 | D3 |
S51-1M SHF FOR SERVICE | AKA | |
S51-1M THRESP FOR SERVICE | N | N |
S51-1M THRESSET FOR SERVICE | 00 | 00 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |