
MOTOR-VAR-DISPL 51MV110
511654
Model code: 51V110-R-C8-N-JA-NN-C-E-K3-NNN-055-AA-F0-12-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
511654
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | E | E |
| S51M CONTROL FOR SERVICE | JA | |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | F0 | F0 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 055 | 055 |
| S51M ORIFICE FOR SERVICE | K3 | |
| S51M PCORSET FOR SERVICE | 30 | |
| S51M PRODUCT FOR SERVICE | 51V110 | 30:30bar |
| S51M SERVORP FOR SERVICE | NN | NN |
| S51M SHAFT FOR SERVICE | C8 | C8 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | C | C |
| S51M THRESSET FOR SERVICE | 12 | 12 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |