PUMP-VAR-DISPL CW 90PV100
512501
Model code: 90-R-100-HF-1-BC-80-L-3-S1-F-03-GBA-35-35-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
512501
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | 3:DIS LMTR-NO LIMITATION |
| G: END CAP PORTS | 80 | 80:EC-PV, 1.00 - 6000 TWIN |
| H: CHARGE PUMP | F | F:CHARGE PUMP-26 CC/REV |
| J: AUXILIARY MOUNTING PAD | BC | BC:AX MTG B FLG- CW W/CVR, 13T |
| K: CHARGE PRS RELIEF | 20 | 20:CPRV-90P030-100, 10-30 BAR |
| L: SHAFT OPTIONS | S1 | S1:SHFT-PV, 14T 12/24 |
| N: FILTRATION | L | L:INT, LONG FILTER |
| P: HIGH PRESSURE REGULATION | 1 | 1:M-FCTN V-PL W/HPRV PORT A/B |
| Series 90 Displacement | 100 | 100 CC Displacement |
| Series 90 Product Line | 90 | SERIES 90 |
| Series 90 Rotation | R | CW |
| T: CONTROL ORIFICES | 03 | 03:CONTROL ORIFICE-.032 |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:+0.5º VP |
| Y: HIGH PRS SETTING PORT A | 35 | 35:HP SET PRT A 350BAR/5070PSI |
| Z: HIGH PRS SETTING PORT B | 35 | 35:HP SET PRT B 350BAR/5070PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |