DRUCKFEDER 1,25X 23,50X 41.63 N= 3,7
512633
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
512633
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 200,200 N |
| Material | N/A |
| Number of active Coils | 3,70 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 21,0000 mm |
| Spring, Length Test | 17,4800 mm |
| Spring, Length unloaded | 41,6300 mm |
| Spring, Outside Diameter | 26,0000 mm |
| Spring, Rate | 8,290 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2500 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |