SPRING-HELICAL-COMP 8.00x56.00x97.93
513046
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513046
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 3169,500 N | |
| Material | FD SICR 17223/2 | |
| Material | FD SICR 17223/2 | FD SICR 17223/ |
| Number of active Coils | 4,59 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 40,0000 mm | |
| Spring, Length Test | 58,4100 mm | |
| Spring, Length unloaded | 97,9300 mm | |
| Spring, Outside Diameter | 56,0000 mm | |
| Spring, Rate | 80,210 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 8,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |