32DBX UPPER MTG BRACKET
513092
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.250 |
| Product height mm | | 463.550 |
| Product length in | | 12.310 |
| Product length mm | | 312.674 |
| Product width in | | 5.000 |
| Product width mm | | 127.000 |
| Sub brand | AIRFLEX | Airflex |