SPRING-HELICAL COMP, 4.80x38.10x50.87
513329
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513329
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 809,000 N | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 3,65 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 28,5000 mm | |
| Spring, Length Test | 30,1900 mm | |
| Spring, Length unloaded | 50,8700 mm | |
| Spring, Outside Diameter | 38,1000 mm | |
| Spring, Rate | 39,130 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 4,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |