PUMP-VAR-DISPL CCW 90PV100
513452
Model code: 90L100-KA-1-BC-80-S-3-C7-E-03-FAC-42-42-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
513452
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | 3:no limiters |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | E | E:20 cc/rev |
| K: CHARGE PRESSURE SETTING | 24 | 24:24bar |
| M: CONTROLS | KA | KA:EDC3,ms,14-85mA |
| N: FILTRATION | S | S:SUCTION |
| P: HIGH PRESSURE REGULATION | 1 | 1:A&B up to 450bar |
| SERIES 90 PUMP TYPE | 90L100 | 90L100 |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | FAC | FAC:CP15+1,5,nested |
| Y: HIGH PRESSURE SETTING A | 42 | 42:420bar |
| Z: HIGH PRESSURE SETTING B | 42 | 42:420bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |