DRUCKFEDER 4,00X 22,00X 78,50 N=11,50
513700
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 602,700 N |
| Material | N/A |
| Number of active Coils | 11,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 14,0000 mm |
| Spring, Length Test | 63,0000 mm |
| Spring, Length unloaded | 78,5000 mm |
| Spring, Outside Diameter | 22,0000 mm |
| Spring, Rate | 38,890 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 4,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |