DRUCKFEDER 1,10X 12,90X 53,28 N= 7,5
513767
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 47,750 N |
| Material | N/A |
| Number of active Coils | 7,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 10,7000 mm |
| Spring, Length Test | 13,8300 mm |
| Spring, Length unloaded | 53,2800 mm |
| Spring, Outside Diameter | 12,9000 mm |
| Spring, Rate | 1,210 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |