ZYL.SCHRB. M12X 40-10.9 DIN 912 S-SICH.
513789
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 10.9 |
| Remarks | SELF LOCK |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 18,0000 mm |
| Screw, Head Height | 12,0000 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 10,0000 mm |
| Screw, Length | 40,0000 mm |
| Standard | DIN 912 |
| Standard Class Level | N/A |
| Thread, Size | M12 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |