5138-462
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Durometer | 70 |
| Feature | Available in a variety of sizes |
| Inside diameter | 16.524 in |
| Outside diameter | 16.996 in |
| Product Height | 16.996 in |
| Product Length/Depth | .105 in |
| Product material | Teflon |
| Product Type | Spare Part |
| Product Width | 16.996 in |
| Sub-brand | None |
| Thickness | .105 in |
| Trade Name | None |