Saddle Bearing -PVH57/63
513885
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.019 |
| Product height mm | | 51.283 |
| Product length in | | 0.787 |
| Product length mm | | 19.990 |
| Product width in | | 0.120 |
| Product width mm | | 3.048 |
| Size/Dimensions | | L16.8XW9.8XH1 CM |