Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | 3.990 | |
| Product height mm | 101.346 | |
| Product length in | 3.992 | |
| Product length mm | 101.397 | |
| Product material | COPPER ALLOY | Copper alloy |
| Product width in | 0.240 | |
| Product width mm | 6.096 |