SHIELD-BRAKE, 220DBBS
514206
Tools514206 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product width in | 11.750 |
| Product width mm | 298.450 |
| Series | DBBS |
| Sub brand | Airflex |