Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
515354-01
RING-TORCH CUT, 36WCS 38DBBS
515354-01
Tools
Add to comparison
Add to comparison
515354-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
39.130
Product height mm
993.902
Product length in
39.130
Product length mm
993.902
Product width in
3.000
Product width mm
76.200
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex