
MOTOR-VAR-DISPL 51MV160
515414
Model code: 51V160-R-C8-N-J4-K1-C-E-H4-ADA-054-AA-B3-14-29
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
515414
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | C | C:12-30bar |
| K: LOOP FLUSHING VALVE | B3 | B3:27.0 l/min,13bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | J4 | J4:hyd prop,24V JET,energ min |
| N: SERVO PRESSURE | K1 | K1:ext ctrl pres,PCOR A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | E | E:7bar |
| SERIES 51 MOTOR TYPE | 51V160 | |
| T: CONTROL ORIFICES | H4 | H4 |
| V: THRESHOLD SETTING | 14 | 14:14bar |
| W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
| Y: MIN. DISPLACEMENT SETTING | 054 | 054:54ccm |
| Z: PCOR SETTING | 29 | 29:290bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |