SHIELD-SLOTTED, 225DBBS
515576
Tools515576 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 31.000 |
| Product height mm | 787.400 |
| Product length in | 31.000 |
| Product length mm | 787.400 |
| Product width in | 11.100 |
| Product width mm | 281.940 |
| Series | DBBS |
| Sub brand | Airflex |