Product specifications
Characteristic | Value | Description |
|---|---|---|
| Describes displacement | 100 | 1/cm3 |
| Describes the design | 23 TEETH | 23 TEETH |
| Double Seal Lip | NO | NO |
| factor used for pricing | 1,13 | |
| leading prod price dependency | 310458 | 310458 |
| Size/Dimensions | L38.4XW8.6XH6.6 CM | |
| Special Length | YES | YES |
| Special Thread | NO | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |