
PUMP-VAR-DISPL CW 90PV130
515603
Model code: 90R130-KA-5-AB-80-P-3-F1-F-03-GBA-29-29-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | 3:no limiters |
G: ENDCAP PORTS | 80 | 80: twin ports |
H: CHARGING SYSTEM | F | F:26 cc/rev |
K: CHARGE PRESSURE SETTING | 24 | 24:24bar |
M: CONTROLS | KA | KA:EDC3,ms,14-85mA |
N: FILTRATION | P | P:short filter |
P: HIGH PRESSURE REGULATION | 5 | 5:A&B up to 440bar,low pl |
SERIES 90 PUMP TYPE | 90R130 | 90R130 |
T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
W: SPECIAL HARDWARE FEATURES | GBA | GBA:CP15+0,5 |
Y: HIGH PRESSURE SETTING A | 29 | 29:290bar |
Z: HIGH PRESSURE SETTING B | 29 | 29:290bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |