PUMP-VAR-DISPL CW 90PV100
515713
Model code: 90R100-FA-5-NN-60-S-7-F1-E-B1-EFI-35-35-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
515713
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 7 | 7:no limiters,hard spring,spec |
| G: ENDCAP PORTS | 60 | 60: side ports |
| H: CHARGING SYSTEM | E | E:20 cc/rev |
| K: CHARGE PRESSURE SETTING | 30 | 30:30bar |
| M: CONTROLS | FA | FA:NFPE,12V w/o link,25bar |
| N: FILTRATION | S | S:SUCTION |
| P: HIGH PRESSURE REGULATION | 5 | 5:A&B up to 440bar,low pl |
| SERIES 90 PUMP TYPE | 90R100 | 90R100 |
| T: CONTROL ORIFICES | B1 | B1:P none;TA+TB 1,5;A+B none |
| W: SPECIAL HARDWARE FEATURES | EFI | EFI |
| Y: HIGH PRESSURE SETTING A | 35 | 35:350bar |
| Z: HIGH PRESSURE SETTING B | 35 | 35:350bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |