DRUCKFEDER 2,50X14,90X 96,03 N=15,86
516334
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
516334
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 334,700 N |
| Material | VD SICR 17223/2 |
| Number of active Coils | 15,86 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 12,4000 mm |
| Spring, Length Test | 50,7800 mm |
| Spring, Length unloaded | 96,0300 mm |
| Spring, Outside Diameter | 17,4000 mm |
| Spring, Rate | 7,400 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,5000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |