Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | 13,00 mm |
| Characteristic | N/A |
| Material | N/A |
| Remarks | N/A |
| Retainer Application | INTERNAL |
| Ring, Thickness | 1,00 mm |
| Standard | DIN 472 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |