MOTOR-VAR-DISPL 51MD080-1
517239
Model code: 51D080-1--R-D3-N-E1-B1-N-N-U1-ABA-025-AA-E6-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
517239
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51-1M CNTRLRP FOR SERVICE | N | N |
| S51-1M CONTROL FOR SERVICE | E1 | |
| S51-1M ENDCAP FOR SERVICE | R | |
| S51-1M HIPRESSSET FOR SERVICE | AA | AA |
| S51-1M LFV FOR SERVICE | E6 | |
| S51-1M MAXDISP FOR SERVICE | N | N |
| S51-1M MINDISP FOR SERVICE | 025 | |
| S51-1M ORIFICE FOR SERVICE | U1 | U1 |
| S51-1M PCORSET FOR SERVICE | 00 | 00 |
| S51-1M PRODUCT FOR SERVICE | 51D080-1- | H0:CPRV-MF, 38-43L/MIN |
| S51-1M SERVORP FOR SERVICE | B1 | |
| S51-1M SHAFT FOR SERVICE | D3 | D3 |
| S51-1M SHF FOR SERVICE | ABA | |
| S51-1M THRESP FOR SERVICE | N | N |
| S51-1M THRESSET FOR SERVICE | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |