5177X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-900605-6
5177X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 070115 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| Finish/plating | Zinc Trivalent | |
| Item type | Sleeve | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .5 in | |
| Product Length/Depth | .5 in | |
| Product material | Stainless steel | |
| Product Volume | .125 in³ | |
| Product Weight | .005 lb | |
| Product Width | .5 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 725975046784 |