Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | N/A |
Nut, Height | 7,000 mm |
Nut, Hex Width | 10,000 mm |
Nut, Square Width | N/A |
Nut, Type | LOCK |
Remarks | SEAL-LOCK |
Standard | N/A |
Standard Class Level | N/A |
Thread, Size | M6 |
Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |