Product specifications
Characteristic | Value |
|---|---|
| added value by cross port | 15 |
| Describes displacement | 100 1/cm3 |
| factor used for pricing | 1,00 |
| Index of valve plate | +0.5 |
| leading prod price dependency | MASTER |
| Rotation | double direction |
| Rotation | double direction |
| Size/Dimensions | L17.2XW17.4XH0.2 CM |
| Used for product grouping ecom | Valve Plate |
General specifications
Characteristic | Value |
|---|---|
| Volume | 59.856 Cubic centimeter |
| Proposition 65 | Cancer and Reproductive Harm |