Product specifications
Characteristic | Value | Description |
|---|---|---|
| added value by cross port | 15 | |
| Describes displacement | 130 1/cm3 | |
| factor used for pricing | 1,00 | |
| Index of valve plate | +1,5 | +1,5 |
| leading prod price dependency | 518807 | 518807 |
| Rotation | CW/CCW | double direction |
| ROTATION | CW/CCW | double direction |
| Size/Dimensions | L16.6XW17.6XH1 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Volume | 292.16 Cubic centimeter |
| Proposition 65 | Cancer and Reproductive Harm |