Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | MUSIC WIRE |
Number of active Coils | N/A |
Remarks | N/A |
Spring, Inside Diameter | 8,3058 mm |
Spring, Length Test | N/A |
Spring, Length unloaded | 19,4818 mm |
Spring, Outside Diameter | 9,6266 mm |
Spring, Rate | 0,779 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 0,6604 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |