Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | MUSIC WIRE |
| Number of active Coils | N/A |
| Remarks | N/A |
| Spring, Inside Diameter | 10,5156 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 30,9372 mm |
| Spring, Outside Diameter | 13,5636 mm |
| Spring, Rate | 5,254 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5240 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |