COTTER PIN 3/32 x 1
5204-003
Tools5204-003 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.094 |
| Product height mm | 2.381 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 0.094 |
| Product width mm | 2.381 |