COTTER PIN 3/16" x 2 1/2
5204-016
Tools5204-016 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.180 |
| Product height mm | 4.572 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 0.180 |
| Product width mm | 4.572 |