
MOTOR-VAR-DISPL 51MV160
520412
Model code: 51V160-R-C8-N-Y3-B1-S-K-J1-NNN-036-AA-G0-F4-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | S | S:640mA |
K: LOOP FLUSHING VALVE | G0 | G0:22.0 l/min,16bar |
L: INPUT SHAFT | C8 | C8:27T16/32pitch |
M: CONTROLS | Y3 | Y3:el prop,12V DT04,energ min |
N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | K | K:548mA |
SERIES 51 MOTOR TYPE | 51V160 | |
T: CONTROL ORIFICES | J1 | J1 |
V: THRESHOLD SETTING | F4 | F4:640mA |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 036 | 036:36ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |