Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | N/A | |
| Remarks | N/A | |
| Spring, Inside Diameter | 14,6050 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 55,5498 mm | |
| Spring, Outside Diameter | 26,0350 mm | |
| Spring, Rate | 231,167 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 5,7150 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |