Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | CHROMIUM-SILICON ALLOY STEEL |
| Material | C |
| Number of active Coils | N/A |
| Remarks | N/A |
| Spring, Inside Diameter | 3,5052 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 20,3454 mm |
| Spring, Outside Diameter | 6,0452 mm |
| Spring, Rate | 23,677 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2700 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |