MOTOR-VAR-DISPL 51MD110-1
520983
Model code: 51D110-1--H-D4-N-B7-B3-N-N-U3-AWG-069-AA-F3-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
520983
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | H | H:side,metric |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | F3 | F3:16l/min,16bar |
| L: INPUT SHAFT | D4 | D4:W45x2x30x21x9g DIN5480 |
| M: CONTROLS | B7 | B7:el 2pos,12V AMP,energ min,r |
| N: SERVO PRESSURE | B3 | B3:int red. high, w/o PCOR |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51D110-1- | 51D110-1- |
| T: CONTROL ORIFICES | U3 | U3 |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | AWG | AWG:magn.ring,fix,Bomag |
| Y: MIN. DISPLACEMENT SETTING | 069 | 069ccm |
| Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |