5217X8X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-2021-8-8
5217X8X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Inside diameter (bore hole size) | .17 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .94 in | |
| Product Length/Depth | 1.79 in | |
| Product material | Carbon steel | |
| Product Volume | 1.582 in³ | |
| Product Weight | .161 lb | |
| Product Width | .94 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Thread Size 2 | 3/4 - 16 | |
| UNSPSC | 40183100 | |
| UPC | 725975047002 |