SA HANDLE
524271
Tools524271 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Handle |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | Stainless steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |