PLACA BALANCIM(YOKE)
526651
Tools526651 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 6.460 |
| Product height mm | 164.084 |
| Product length in | 5.594 |
| Product length mm | 142.088 |
| Product material | Cast iron |
| Product width in | 1.417 |
| Product width mm | 35.992 |