BZZ 500 LS STEERING UNIT
530-7179-312804-1H
Tools530-7179-312804-1H Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 7.720 |
| Product length mm | 196.088 |
| Product width in | 3.500 |
| Product width mm | 88.900 |