SPRING
531674
Tools531674 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 6.100 |
| Product height mm | 154.940 |
| Product length in | 28.750 |
| Product length mm | 730.250 |
| Product width in | 6.100 |
| Product width mm | 154.940 |