
Danfoss
531AW00054A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
531AW00054A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 280 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Speed | 2400 RPM |
| Model Code | HMV280AFM10D0BEG305500000000ABA |
| Mounting Flange | SAE J744 |
| Output Shaft | 15 Tooth SAE Spline 8/16 Dp |
| Paint | Primer Blue |
| Product Height | 11.97 in |
| Product Length/Depth | 17.96 in |
| Product Type | Variable Motor |
| Product Volume | 2642.119 in³ |
| Product Weight | 321.88 lb |
| Product Width | 12.29 in |
| Purge Shuttle Valve | Shuttle Valve Blocked |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | 194 °F |
| Torque | 1122 Nm |
| Trade Name | HMV Series |
| Working pressure | 420 bar |