Danfoss DuraForce
531AW00118A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
531AW00118A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 210 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Speed | 2700 RPM |
| Minimum Displacement | 135 cm³/rev |
| Model Code | HMV210AFM10C0DEF1135000000000AA |
| Mounting Flange | SAE J744 |
| Output Shaft | 15 Tooth 8/16 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Height | 10.52 in |
| Product Length/Depth | 16.19 in |
| Product Type | Variable Motor |
| Product Volume | 1798.567 in³ |
| Product Weight | 220.46 lb |
| Product Width | 10.56 in |
| Purge Relief Valve | Flow Controlled |
| Special features | None |
| Sub-brand | DuraForce |
| System Working Temperature | 194 °F |
| Torque | 836 Nm |
| Trade Name | HMV Series |
| Working pressure | 420 bar |