BZZ 100 ON STEERING UNIT
532-1332-1
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.700 |
| Product height mm | | 68.580 |
| Product length in | | 6.000 |
| Product length mm | | 152.400 |
| Product width in | | 2.500 |
| Product width mm | | 63.500 |