BZZ 100 ON STEERING UNIT
533-1342-4
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.400 |
| Product height mm | | 86.360 |
| Product length in | | 6.800 |
| Product length mm | | 172.720 |
| Product width in | | 3.600 |
| Product width mm | | 91.440 |