Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | M | C-pad, 4 bolt mount, no shaft seal, 14 tooth 12/24 pitch spline with additional o-ring (charge pump cover) |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 4 | 27.9 cm3/r [1.70 in3/r] (models 054-105) |
| Charge pump options | A | Remote filter ports |
| Charge pump special features | 0 | No charge pump special features |
| Control | MB | Manual displacement control with normally closed neutral lockout switch (wide band neutral) |
| Control orifice lower servo S1 | H | 1.65 [.065] diameter |
| Control orifice upper servo S2 | H | 1.65 [.065] diameter |
| Control special features | 4 | Lever offset 19.0 [.75] with three 6.9 [.27] diameter attachment holes located 66.7 [2.625] and 82.6 [3.250] and 98.4 [3.875]from control shaft mounting hole |
| Control supply orifice P | G | 1.45 [.057] diameter |
| CPRV setting | 0 | None |
| Design code | A | Design code A |
| Displacement | 089 | 89.13 cm3/r [5.439 in3/r] at 18 deg |
| Flow rate gpm | 87.6 | |
| Flow rate LPM | 331.6 | |
| HPRV setting port A | V | 448 bar [6500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | V | 448 bar [6500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 23 | 23 tooth 16/32 pitch spline |
| Main ports | C | 25.4 [1.00] - code 62 per SAE J518 (same side ports) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| Mounting Flange | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 5626.7 | |
| Output torque n*m | 635.7 | |
| Paint | A | Painted finish black |
| Press override setting port A | V | 414 bar [6000 lbf/in2] adjustable range 379 -448 bar [5500-6500 lbf/in2] |
| Press override setting port B | V | 414 bar [6000 lbf/in2] adjustable range 379 -448 bar [5500-6500 lbf/in2] |
| Product height in | 11.110 | |
| Product height mm | 282.194 | |
| Product length in | 15.994 | |
| Product length mm | 406.248 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 9.300 | |
| Special pump features | 00 | No Special pump features |
| VALVE PLATE | 3 | Quiet valve plate |
| Working pressure BAR | 448 | |
| Working pressure PSI | 6500 |
