5422-095
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5422-095
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Other | |
| Charge Pressure Relief Valve Setting | 21 bar | |
| Charge Pump Displacement | 17.4 cm³/rev | |
| Charge Pump Options | Remote Filter Ports | |
| Charge Pump Special Features | None | |
| Control | Electronic Proportional Control 24 Volt Dc Without Electronic Driver | |
| Design code | A | |
| Design type | None | |
| Displacement | 89.13 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| High Pressure Relief Valve Setting Port A | 310 bar | |
| High Pressure Relief Valve Setting Port B | 310 bar | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 | |
| Model Code | ACL08913R1BRRTT00ED0MM02DAA000A | |
| Paint | Primer Blue Per Spec 209-13Cd | |
| Pressure Override Setting Port A | 241 bar | |
| Pressure Override Setting Port B | 241 bar | |
| Product Height | 11.11 in | |
| Product Length/Depth | 15.584 in | |
| Product Volume | 1610.186 in³ | |
| Product Width | 9.3 in | |
| Shaft rotation | Right | |
| Type | Variable Displacement | |
| Valve Plate | Propel |