
PUMP-VAR DISP, S2PV089 CW, A
5422-116
Model code: A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5422-116
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | E | B-B-pad, dual 2 bolt mount, no shaft seal, 15 tooth 16/32 pitch spline |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 4 | 27.9 cm3/r [1.70 in3/r] (models 054-105) |
| Charge pump options | A | Remote filter ports |
| Charge pump special features | 2 | Special damped low pressure relief valve |
| Control | ED | Electronic proportional control 24 volt DC without electronic driver |
| Control orifice lower servo S1 | M | 2.59 [.102] diameter |
| Control orifice upper servo S2 | M | 2.59 [.102] diameter |
| Control special features | 0 | None |
| Control supply orifice P | G | 1.45 [.057] diameter |
| CPRV setting | C | 24 bar [348.1 lbf/in2] |
| Design code | A | Design code A |
| Displacement | 089 | 89.13 cm3/r [5.439 in3/r] at 18 deg |
| Flow rate gpm | 87.6 | |
| Flow rate LPM | 331.6 | |
| HPRV setting port A | L | 310 bar [4500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | L | 310 bar [4500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 23 | 23 tooth 16/32 pitch spline |
| Main ports | C | 25.4 [1.00] - code 62 per SAE J518 (same side ports) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| Mounting Flange | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 3895.4 | |
| Output torque n*m | 440.1 | |
| Paint | A | Painted finish black |
| Press override setting port A | L | 276 bar [4000 lbf/in2] adjustable range 241 -345 bar [3500-5000 lbf/in2] |
| Press override setting port B | L | 276 bar [4000 lbf/in2] adjustable range 241 -345 bar [3500-5000 lbf/in2] |
| Product height in | 11.110 | |
| Product height mm | 282.194 | |
| Product length in | 15.994 | |
| Product length mm | 406.248 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 9.660 | |
| Special pump features | 49 | Low profile port-B end cover (position 11 must be code C) |
| VALVE PLATE | 0 | V-Groove |
| Working pressure bar | 310 | |
| Working pressure psi | 4500 |